Page 1351 - RF Adapter Datasheets
P. 1351

50 Ohm N Female to 75 Ohm N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9350


                   Configuration
                       • N Female Connector 1                           • 50 Ohms, 75 Ohms
                       • N Male Connector 2                             • Straight Body Geometry
                   Features
                       • Typical VSWR of 1.4:1 up to 500 MHz            • Gold Plated Brass Contact
                       • N Interface compliant with MIL-C-39012         • 3 µ-in min Gold Contact Plating
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9350 50 ohm type N female to 75 ohm type N male adapter is part of our full line of RF components available
                   for same-day shipping. PE9350 type N female to type N male adapter operates to 500 MHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           500           MHz
                       VSWR                                                1.4:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.39 in [35.31 mm]
                       Width                                             0.827 in [21.01 mm]
                       Weight                                            0.116 lbs [52.62 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                  N Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 50 Ohm N Female to 75 Ohm N Male Adapter PE9350








                                                        PE9350  REV 1.1                                                1
   1346   1347   1348   1349   1350   1351   1352   1353   1354   1355   1356