Page 1384 - RF Adapter Datasheets
P. 1384

N Female to N Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9359


                   Configuration
                       • N Female Connector 1                           • 50 Ohms
                       • N Female Connector 2                           • Right Angle Body Geometry
                   Features
                       • N Interface compliant with MIL-STD-348         • Contact Plating per QQ-S-365
                       • Silver Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9359 type N female to type N female right angle adapter is part of our full line of RF components available
                   for same-day shipping. Our type N to type N adapter has a female to female gender configuration. This low profile right angle
                   type N adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            1.215 in [30.86 mm]
                       Width                                             0.625 in [15.88 mm]
                       Height                                            1.215 in [30.86 mm]
                       Weight                                            0.118 lbs [53.52 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                 N Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to N Female Right Angle Adapter PE9359








                                                        PE9359  REV 1.1                                                1
   1379   1380   1381   1382   1383   1384   1385   1386   1387   1388   1389