Page 1388 - RF Adapter Datasheets
P. 1388
N Tee Adapter Female-Female-Female
RF Adapters Technical Data Sheet PE9101
Height 1.268 in [32.21 mm]
Weight 0.143 lbs [64.86 g]
.
Description Connector 1 Connector 2
Type N Female N Female
Polarity Standard Standard
Interface Specification MIL-STD-348A MIL-STD-348A
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type N Female N Female
Contact Beryllium Copper Silver Beryllium Copper Silver
70 µ-in minimum 70 µ-in minimum
Insulation PTFE PTFE
Outer Conductor Brass Nickel Brass Nickel
100 µ-in minimum 100 µ-in minimum
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: N Tee Adapter Female-Female-Female PE9101
PE9101 REV 1.4 2

