Page 1419 - RF Adapter Datasheets
P. 1419

Low PIM Bulkhead Mount N Female to N Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91179


                   Configuration
                       • N Female Connector 1                           • Low PIM Design
                       • N Female Connector 2                           • Straight Body Geometry
                       • 50 Ohm                                         • Bulkhead Mount Method
                   Features
                       • Max VSWR of 1.2:1 up to 6 GHz                  • Silver Plated Beryllium Copper Contact
                       • PIM levels lower than -160 dBc
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment         • Low PIM Applications

                   .
                   Description
                   Pasternack’s PE91179 low PIM bulkhead type N female to type N female adapter is part of our full line of RF components
                   available for same-day shipping. Our type N to type N adapter has a female to female gender configuration in a low PIM
                   design. PE91179 type N female to type N female adapter operates to 6 GHz. The Pasternack RF adapter provides excellent
                   VSWR of 1.2:1 maximum and passive intermodulation of -160 dBc maximum. This RF type N bulkhead to type N adapter
                   allows designers to create external connections on their product enclosures, and can be used in a variety of other rack mount
                   and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.2:1
                       Insertion Loss                                                     0.1           dB
                       Passive Intermodulation                                           -160           dBc
                         using two 20W tones
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.4 in [35.56 mm]
                       Width                                             0.82 in [20.83 mm]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM Bulkhead Mount N Female to N Female Adapter PE91179








                                                        PE91179  REV 1.1                                               1
   1414   1415   1416   1417   1418   1419   1420   1421   1422   1423   1424