Page 1420 - RF Adapter Datasheets
P. 1420

Low PIM Bulkhead Mount N Female to N Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91179


                       Weight                                            0.11 lbs [49.9 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                 N Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                                N Female
                       Contact        Beryllium Copper        Silver           Beryllium Copper        Silver
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass              Tri-Metal             Brass              Tri-Metal
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -45 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   Low PIM Bulkhead Mount N Female to N Female Adapter from Pasternack Enterprises has same day shipment for domestic
                   and International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the
                   broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Low PIM Bulkhead Mount N Female to N Female Adapter PE91179

                   URL: https://www.pasternack.com/n-female-n-female-straight-adapter-pe91179-p.aspx




















                                                        PE91179  REV 1.1                                               2
   1415   1416   1417   1418   1419   1420   1421   1422   1423   1424   1425