Page 1426 - RF Adapter Datasheets
P. 1426

Bulkhead Isolated Ground N Female to N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9382


                   Configuration
                       • N Female Connector 1                           • Straight Body Geometry
                       • N Female Connector 2                           • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.5:1 up to 11 GHz                 • Gold Plated Brass Contact
                       • Isolated Ground                                • 30 µ-in min Gold Contact Plating
                       • N Interface compliant with MIL-STD-348A
                   Applications

                       • General Purpose Test           • Rack Mounted Equipment
                   .
                   Description
                   Pasternack’s PE9382 bulkhead isolated ground type N female to type N female adapter is part of our full line of RF components
                   available for same-day shipping. PE9382 type N female to type N female adapter operates to 11 GHz. The Pasternack RF
                   adapter provides good VSWR of 1.5:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                              1.5:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.75 in [44.45 mm]
                       Width                                             0.8 in [20.32 mm]
                       Weight                                            0.116 lbs [52.62 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead Isolated Ground N Female to N Female Adapter PE9382








                                                        PE9382  REV 1.1                                                1
   1421   1422   1423   1424   1425   1426   1427   1428   1429   1430   1431