Page 1431 - RF Adapter Datasheets
P. 1431

N Male to RP N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9771


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                           N Female Reverse Polarity
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass              Tri-Metal
                       Body               Brass               Nickel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   N Male to RP N Female Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Male to RP N Female Adapter PE9771

                   URL: https://www.pasternack.com/n-male-n-female-straight-adapter-pe9771-p.aspx





























                                                        PE9771  REV 1.1                                                2
   1426   1427   1428   1429   1430   1431   1432   1433   1434   1435   1436