Page 1433 - RF Adapter Datasheets
P. 1433

N Female to RP N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9770


                   Configuration
                       • N Female Connector 1                           • 50 Ohm
                       • N Male Reverse Polarity Connector 2            • Straight Body Geometry
                   Features

                       • Gold Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9770 type N female to RP type N male adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to reverse polarity type N adapter has a female to male gender configuration. PE9770 type N female to
                   reverse polarity type N male adapter operates to 11 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.5 in [38.1 mm]
                       Width                                             0.828 in [21.03 mm]
                       Weight                                            0.123 lbs [55.79 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                  N Male
                       Polarity                                   Standard               Reverse Polarity
                       .





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to RP N Male Adapter PE9770








                                                        PE9770  REV 1.1                                                1
   1428   1429   1430   1431   1432   1433   1434   1435   1436   1437   1438