Page 1436 - RF Adapter Datasheets
P. 1436

Reverse Polarity N Female to Reverse Polarity N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9773


                   Configuration
                       • N Female Reverse Polarity Connector 1          • 50 Ohms
                       • N Female Reverse Polarity Connector 2          • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 11 GHz                 • Silver Plated Contact
                       • N Interface compliant with MIL-STD-348         • Contact Plating per QQ-S-365
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9773 reverse polarity type N female to reverse polarity type N female adapter is part of our full line of RF
                   components available for same-day shipping. Our reverse polarity type N to reverse polarity type N adapter has a female to
                   female gender configuration. PE9773 reverse polarity type N female to reverse polarity type N female adapter operates to 11
                   GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                              1.3:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level

                   Mechanical Specifications
                       Size
                       Length                                            1.75 in [44.45 mm]
                       Width                                             0.665 in [16.89 mm]
                       Weight                                            0.118 lbs [53.52 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Reverse Polarity N Female to Reverse Polarity N Female Adapter PE9773








                                                        PE9773  REV 1.1                                                1
   1431   1432   1433   1434   1435   1436   1437   1438   1439   1440   1441