Page 1441 - RF Adapter Datasheets
P. 1441

Precision N Male to 7mm Sexless Adapter





     RF Adapters Technical Data Sheet                                                                        PE9217


                   Configuration
                       • N Male Connector 1                             • Precision Design
                       • 7mm Sexless Connector 2                        • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.12:1 up to 18 GHz                • Contact Plating per MIL-G-45204
                       • Gold over Nickel Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9217 precision type N male to 7mm sexless adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to 7mm adapter has a male to sexless gender configuration built of durable stainless steel in
                   a precision design. PE9217 type N male to 7mm sexless adapter operates to 18 GHz. The Pasternack RF adapter provides
                   excellent VSWR of 1.12:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.12:1
                       Insertion Loss                                                    0.22           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       VSWR = 1.03 + 0.005*(fGHz).
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).
                   Mechanical Specifications
                       Size
                       Length                                            1.769 in [44.93 mm]
                       Width                                             0.872 in [22.15 mm]
                       Weight                                            0.178 lbs [80.74 g]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision N Male to 7mm Sexless Adapter PE9217








                                                        PE9217  REV 1.1                                                1
   1436   1437   1438   1439   1440   1441   1442   1443   1444   1445   1446