Page 1446 - RF Adapter Datasheets
P. 1446

Low PIM N Male to 4.3-10 Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91388


                   Mechanical Specifications
                       Size
                       Length                                            1.54 in [39.12 mm]
                       Width                                             0.83 in [21.08 mm]
                       Weight                                            0.117 lbs [53.07 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                4.3-10 Female
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                100                      100
                       Hex Size                                    18 mm                    18 mm
                       Contact Retention Force, Min             6 lbs [2.72 Kg]          6 lbs [2.72 Kg]
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                                4.3-10 Female
                       Contact        Beryllium Copper        Silver           Beryllium Copper        Silver
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                            Bronze               Silver
                       Body               Brass              Tri-Metal             Brass              Tri-Metal
                       Coupling Nut       Brass              Tri-Metal
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +90 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM N Male to 4.3-10 Female Adapter PE91388








                                                       PE91388  REV 1.0                                                2
   1441   1442   1443   1444   1445   1446   1447   1448   1449   1450   1451