Page 1450 - RF Adapter Datasheets
P. 1450

Low PIM N Male to 7/16 DIN Male Adapter Low VSWR





     RF Adapters Technical Data Sheet                                                                      PE91030


                   Mechanical Specifications
                       Size
                       Length                                            1.95 in [49.53 mm]
                       Width                                             1.25 in [31.75 mm]
                       Weight                                            0.29 lbs [131.54 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                7/16 DIN Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348      IEC 169-4 (0.232 dia. Enhancement)
                       Mating Cycles                                500                      500
                       Hex Size                                   13/16 in.                 1 1/2 in.
                       Mating Torque                      12 to 15 in-lbs [1.36 to 1.70 Nm]  221 to 265 in-lbs [24.97 to 29.95 Nm]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                                7/16 DIN Male
                       Contact            Brass               Silver               Brass               Silver
                                                          200 µin minimum                          200 µin minimum
                       Insulation         PTFE                                     PTFE
                       Body               Brass              Tri-Metal             Brass              Tri-Metal
                                                          100 µin minimum                          100 µin minimum
                       Coupling Nut       Brass              Tri-Metal             Brass              Tri-Metal
                                                          100 µin minimum                          100 µin minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM N Male to 7/16 DIN Male Adapter Low VSWR PE91030








                                                       PE91030  REV 1.1                                                2
   1445   1446   1447   1448   1449   1450   1451   1452   1453   1454   1455