Page 1457 - RF Adapter Datasheets
P. 1457

Low PIM N Male to 7/16 DIN Female Adapter Low VSWR





     RF Adapters Technical Data Sheet                                                                      PE91032


                   Mechanical Specifications
                       Size
                       Length                                            1.64 in [41.66 mm]
                       Width                                             1.142 in [29.01 mm]
                       Weight                                            0.215 lbs [97.52 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                7/16 DIN Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348               IEC 169-4
                       Mating Cycles                                500                      500
                       Hex Size                                   13/16 in.
                       Mating Torque                      12 to 15 in-lbs [1.36 to 1.70 Nm]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                               7/16 DIN Female
                       Contact        Beryllium Copper        Silver           Beryllium Copper        Silver
                                                          200 µin minimum                          200 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass              Tri-Metal
                                                                                                   100 µin minimum
                       Body               Brass              Tri-Metal
                                                          100 µin minimum
                       Coupling Nut       Brass              Tri-Metal
                                                          100 µin minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM N Male to 7/16 DIN Female Adapter Low VSWR PE91032








                                                       PE91032  REV 1.2                                                2
   1452   1453   1454   1455   1456   1457   1458   1459   1460   1461   1462