Page 1460 - RF Adapter Datasheets
P. 1460

N Male to 7/16 DIN Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91134


                   Configuration
                       • N Male Connector 1                             • 50 Ohms
                       • 7/16 DIN Female Connector 2                    • Straight Body Geometry
                   Features

                       • Max VSWR of 1.15:1 up to 6 GHz                 • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91134 type N male to 7/16 DIN female adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to 7/16 DIN adapter has a male to female gender configuration. PE91134 type N male to 7/16 DIN female
                   adapter operates to 6 GHz. The Pasternack RF adapter provides excellent VSWR of 1.15:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.15:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.74 in [44.2 mm]
                       Width                                             1.14 in [28.96 mm]
                       Weight                                            0.216 lbs [97.98 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                7/16 DIN Female
                       Polarity                                   Standard                 Standard
                       Hex Size                                   13/16 in.
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to 7/16 DIN Female Adapter PE91134








                                                        PE91134  REV 1.1                                               1
   1455   1456   1457   1458   1459   1460   1461   1462   1463   1464   1465