Page 1463 - RF Adapter Datasheets
P. 1463

N Male to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9127


                   Configuration
                       • N Male Connector 1                             • 50 Ohm
                       • BNC Male Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 4 GHz                  • 30 µ-in minimum contact plating
                       • Type N interface compliant with MIL-STD-348A   • Gold Plated Brass Contact
                       • BNC interface compliant with MIL-STD-348A
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9127 type N male to BNC male adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to BNC adapter has a male to male gender configuration. PE9127 type N male to BNC male adapter
                   operates to 4 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.41 in [35.81 mm]
                       Width                                             0.787 in [19.99 mm]
                       Weight                                            0.083 lbs [37.65 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to BNC Male Adapter PE9127
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9127  REV 1.2                                                1
   1458   1459   1460   1461   1462   1463   1464   1465   1466   1467   1468