Page 1467 - RF Adapter Datasheets
P. 1467

Precision N Male to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9489


                   Configuration
                       • N Male Connector 1                             • Precision Design
                       • BNC Male Connector 2                           • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.2:1 up to 8 GHz                  • BNC Interface compliant with MIL-STD-348
                       • N Interface compliant with MIL-STD-348         • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9489 precision type N male to BNC male adapter is part of our full line of RF components available for same-
                   day shipping. Our type N to BNC adapter has a male to male gender configuration in a precision design. PE9489 type N male
                   to BNC male adapter operates to 8 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            8            GHz
                       VSWR                                                              1.2:1
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.95 in [49.53 mm]
                       Width                                             0.83 in [21.08 mm]
                       Weight                                            0.126 lbs [57.15 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                  BNC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision N Male to BNC Male Adapter PE9489








                                                        PE9489  REV 1.1                                                1
   1462   1463   1464   1465   1466   1467   1468   1469   1470   1471   1472