Page 1544 - RF Adapter Datasheets
P. 1544

Precision N Male to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91337


                   Configuration
                       • N Male Connector 1                             •  Precision Design
                       • SMA Female Connector 2                         •  Straight Body Geometry
                       • 50 Ohms
                   .

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       Insertion Loss                                                    0.22           dB
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.25 in [31.75 mm]
                       Width                                             0.78 in [19.81 mm]
                       Weight                                            0.105 lbs [47.63 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                 SMA Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                                SMA Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                                                            ASTM A380                                ASTM A380
                       Coupling Nut   Passivated Stainless Steel           Passivated Stainless Steel
                                                            ASTM A380                                ASTM A380
                       . .





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision N Male to SMA Female Adapter PE91337








                                                       PE91337  REV 1.0                                                1
   1539   1540   1541   1542   1543   1544   1545   1546   1547   1548   1549