Page 1540 - RF Adapter Datasheets
P. 1540

Low PIM N Male to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91177


                   Configuration
                       • N Male Connector 1                             • Low PIM Design
                       • SMA Female Connector 2                         • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.2:1 up to 6 GHz                  • Silver Plated Beryllium Copper Contact
                       • PIM levels lower than -160 dBc                 • 5µm min Silver Contact Plating
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE91177 Low PIM type N male to SMA female adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to SMA adapter has a male to female gender configuration in a Low PIM design. PE91177 type
                   N male to SMA female adapter operates to 6 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum
                   and passive intermodulation of -160 dBc maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.2:1
                       Insertion Loss                                                     0.1           dB
                       Passive Intermodulation                                           -160           dBc
                         using 2x20W tones
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            1.24 in [31.5 mm]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM N Male to SMA Female Adapter PE91177








                                                        PE91177  REV 1.1                                               1
   1535   1536   1537   1538   1539   1540   1541   1542   1543   1544   1545