Page 1663 - RF Adapter Datasheets
P. 1663

N Female to MCX Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9463


                   Configuration
                       • N Female Connector 1                           • 50 Ohm
                       • MCX Plug Connector 2                           • Straight Body Geometry
                   Features
                       • Type N interface compliant with MIL-STD-348    • Contact plating according to MIL-G-45204
                       • MCX interface compliant with MIL-C-39012
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9463 type N female to MCX plug adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to MCX adapter has a female to plug gender configuration. PE9463 type N female to MCX plug adapter
                   operates to 6 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       Operating Voltage (AC)                                             170           Vrms
                       Dielectric Withstanding Voltage (AC)                               500           Vrms
                       Insulation Resistance                1,000                                      MOhms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.356 in [34.44 mm]
                       Width                                             0.625 in [15.88 mm]
                       Weight                                            0.0112 lbs [5.08 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to MCX Plug Adapter PE9463
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9463  REV 1.2                                                1
   1658   1659   1660   1661   1662   1663   1664   1665   1666   1667   1668