Page 1668 - RF Adapter Datasheets
P. 1668

N Female to MCX Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9462


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                                MCX Jack
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   N Female to MCX Jack Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Female to MCX Jack Adapter PE9462

                   URL: https://www.pasternack.com/n-female-mcx-jack-straight-adapter-pe9462-p.aspx




























                                                        PE9462  REV 1.1                                                2
   1663   1664   1665   1666   1667   1668   1669   1670   1671   1672   1673