Page 1670 - RF Adapter Datasheets
P. 1670

N Female to Mini UHF Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9183


                   Configuration
                       • N Female Connector 1                           • 50 Ohms
                       • Mini UHF Male Connector 2                      • Straight Body Geometry
                   Features
                       • Max VSWR of 1.5:1 up to 2.5 GHz                • 50 µ-in min Gold Contact Plating
                       • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9183 type N female to Mini UHF male adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to Mini UHF adapter has a female to male gender configuration. PE9183 type N female to Mini UHF male
                   adapter operates to 2.5 GHz. The Pasternack RF adapter provides good VSWR of 1.5:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           2.5           GHz
                       VSWR                                                              1.5:1
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.168 in [29.67 mm]
                       Width                                             0.625 in [15.88 mm]
                       Weight                                            0.055 lbs [24.95 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female               Mini UHF Male
                       Polarity                                   Standard                 Standard
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to Mini UHF Male Adapter PE9183








                                                        PE9183  REV 1.1                                                1
   1665   1666   1667   1668   1669   1670   1671   1672   1673   1674   1675