Page 1755 - RF Adapter Datasheets
P. 1755

Hermetically Sealed Snap-On QMA Male
     to QMA Female Snap-On Adapter




     RF Adapters Technical Data Sheet                                                                      PE91342


                       Weight                                            0.011 lbs [4.99 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       QMA Male                QMA Female
                       Polarity                                   Standard                 Standard
                       Connector Option                       Hermetically Sealed      Hermetically Sealed
                       Mating Cycles                                100                      100
                       Contact Captivation Axial Force, Min    6.07 lbs [2.75 Kg]       6.07 lbs [2.75 Kg]
                       Contact Captivation Torque, Min        0.63 in-lbs [0.07 Nm]    0.63 in-lbs [0.07 Nm]
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type          Snap-On QMA Male                        Snap-On QMA Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           51µ in. minimum                         51µ in. minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass              Tri-Metal
                       Body               Brass              Tri-Metal             Brass              Tri-Metal
                       Coupling Nut       Brass              Tri-Metal
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +105 deg C
                       .
                       Hermetic Seal                                     ATM. Cm3/s

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Hermetically Sealed Snap-On QMA Male to QMA Female Snap-On Adapter PE91342








                                                       PE91342  REV 1.0                                                2
   1750   1751   1752   1753   1754   1755   1756   1757   1758   1759   1760