Page 1759 - RF Adapter Datasheets
P. 1759
Hermetically Sealed Snap-On QMA Female
to QMA Female Snap-On Adapter
RF Adapters Technical Data Sheet PE91343
.
Description Connector 1 Connector 2
Type QMA Female QMA Female
Polarity Standard Standard
Connector Option Hermetically Sealed Hermetically Sealed
Mating Cycles 100 100
Contact Captivation Axial Force, Min 6.07 lbs [2.75 Kg] 6.07 lbs [2.75 Kg]
Contact Captivation Torque, Min 0.63 in-lbs [0.07 Nm] 0.63 in-lbs [0.07 Nm]
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type Snap-On QMA Female Snap-On QMA Female
Contact Beryllium Copper Gold Beryllium Copper Gold
51µ in. minimum 51µ in. minimum
Insulation PTFE PTFE
Outer Conductor Brass Tri-Metal Brass Tri-Metal
Body Brass Tri-Metal Brass Tri-Metal
. .
Environmental Specifications
Temperature
Operating Range -40 to +105 deg C
.
Hermetic Seal ATM. Cm3/s
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: Hermetically Sealed Snap-On QMA Female to QMA Female Snap-On Adapter PE91343
PE91343 REV 1.0 2

