Page 1764 - RF Adapter Datasheets
P. 1764

Hermetically Sealed Snap-On QMA Male
     to SMA Male Snap-On Adapter




     RF Adapters Technical Data Sheet                                                                      PE91344


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       QMA Male                 SMA Male
                       Polarity                                   Standard                 Standard
                       Connector Option                       Hermetically Sealed      Hermetically Sealed
                       Mating Cycles                                100                      100
                       Contact Captivation Axial Force, Min    6.07 lbs [2.75 Kg]       6.07 lbs [2.75 Kg]
                       Contact Captivation Torque, Min        0.63 in-lbs [0.07 Nm]    0.63 in-lbs [0.07 Nm]
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type          Snap-On QMA Male                         Snap-On SMA Male
                       Contact            Brass                Gold                Brass               Gold
                                                           51µ in. minimum                         51µ in. minimum
                       Insulation         PTFE                                     PTFE
                       Body               Brass              Tri-Metal             Brass              Tri-Metal
                       Coupling Nut       Brass              Tri-Metal             Brass              Tri-Metal
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +80 deg C
                       .
                       Hermetic Seal                                     ATM. Cm3/s


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Hermetically Sealed Snap-On QMA Male to SMA Male Snap-On Adapter PE91344








                                                       PE91344  REV 1.0                                                2
   1759   1760   1761   1762   1763   1764   1765   1766   1767   1768   1769