Page 1768 - RF Adapter Datasheets
P. 1768
Hermetically Sealed Snap-On QMA Male to SMA Female Adapter
RF Adapters Technical Data Sheet PE91345
.
Description Connector 1 Connector 2
Type QMA Male SMA Female
Polarity Standard Standard
Connector Option Hermetically Sealed Hermetically Sealed
Mating Cycles 100 100
Contact Captivation Axial Force, Min 6.07 lbs [2.75 Kg] 6.07 lbs [2.75 Kg]
Contact Captivation Torque, Min 0.63 in-lbs [0.07 Nm] 0.63 in-lbs [0.07 Nm]
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type Snap-On QMA Male SMA Female
Contact Brass Gold Beryllium Copper Gold
51µ in. minimum 51µ in. minimum
Insulation PTFE PTFE
Outer Conductor Brass Tri-Metal
Body Brass Tri-Metal Brass Tri-Metal
Coupling Nut Brass Tri-Metal
. .
Environmental Specifications
Temperature
Operating Range -40 to +80 deg C
.
Hermetic Seal ATM. Cm3/s
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: Hermetically Sealed Snap-On QMA Male to SMA Female Adapter PE91345
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE91345 REV 1.1 2

