Page 1763 - RF Adapter Datasheets
P. 1763

Hermetically Sealed Snap-On QMA Male
     to SMA Male Snap-On Adapter




     RF Adapters Technical Data Sheet                                                                      PE91344


                   Configuration
                       • Snap-On QMA Male Connector 1                   • 50 Ohms
                       • Snap-On SMA Male Connector 2                   • Straight Body Geometry
                   Features
                       • Max VSWR of 1.18:1 up to 6 GHz                 • 51µ in. minimum contact plating
                       • Hermetically Sealed                            • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series   • General Purpose Test       • Vacuum Test Environment
                   .
                   Description
                   Pasternack’s PE91344 hermetically sealed snap-on QMA male to SMA male snap-on adapter is part of our full line of RF
                   components available for same-day shipping. Our QMA to SMA adapter has a male to male gender configuration. PE91344
                   QMA male to SMA male adapter operates to 6 GHz. The Pasternack RF adapter provides excellent VSWR of 1.18:1 maximum.
                   This hermetic QMA to SMA adapter prevents the leakage of gases, making it suitable for high pressure or vacuum applications
                   or whenever an airtight seal is required.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.18:1
                       Insertion Loss                                                    0.17           dB
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       RF Leakage                                                         70            dB
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.05 in [26.67 mm]
                       Width                                             0.41 in [10.41 mm]
                       Weight                                            0.021 lbs [9.53 g]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Hermetically Sealed Snap-On QMA Male to SMA Male Snap-On Adapter PE91344








                                                       PE91344  REV 1.0                                                1
   1758   1759   1760   1761   1762   1763   1764   1765   1766   1767   1768