Page 1767 - RF Adapter Datasheets
P. 1767

Hermetically Sealed Snap-On QMA Male to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91345


                   Configuration
                       • Snap-On QMA Male Connector 1                   • 50 Ohm
                       • SMA Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.18:1 up to 6 GHz                 • 51µ in. minimum contact plating
                       • Hermetically Sealed
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Vacuum Test Environment
                   .
                   Description
                   Pasternack’s PE91345 hermetically sealed snap-on QMA male to SMA female adapter is part of our full line of RF components
                   available for same-day shipping. Our QMA to SMA adapter has a male to female gender configuration. PE91345 QMA male
                   to SMA female adapter operates to 6 GHz. The Pasternack RF adapter provides excellent VSWR of 1.18:1 maximum. This
                   hermetic QMA to SMA adapter prevents the leakage of gases, making it suitable for high pressure or vacuum applications or
                   whenever an airtight seal is required.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.18:1
                       Insertion Loss                                                    0.17           dB
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       RF Leakage                                                         70            dB
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.93 in [23.62 mm]
                       Width                                             0.41 in [10.41 mm]
                       Weight                                            0.0178 lbs [8.07 g]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Hermetically Sealed Snap-On QMA Male to SMA Female Adapter PE91345
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91345  REV 1.1                                                1
   1762   1763   1764   1765   1766   1767   1768   1769   1770   1771   1772