Page 1795 - RF Adapter Datasheets
P. 1795

SC Female to SC Female Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                        PE9573


                   Configuration
                       • SC Female Connector 1                          • Straight Body Geometry
                       • SC Female Connector 2                          • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • SC Interface compliant with MIL-STD-348        • Contact Plating per QQ-S-365
                       • Silver Plated Contact
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9573 SC female to SC female bulkhead adapter is part of our full line of RF components available for same-
                   day shipping. Our SC to SC adapter has a female to female gender configuration. This RF SC to SC bulkhead adapter allows
                   designers to create external connections on their product enclosures, and can be used in a variety of other rack mount and
                   panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.8 in [45.72 mm]
                       Width                                             0.96 in [24.38 mm]
                       Weight                                            0.144 lbs [65.32 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SC Female                 SC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SC Female to SC Female Bulkhead Adapter PE9573








                                                        PE9573  REV 1.1                                                1
   1790   1791   1792   1793   1794   1795   1796   1797   1798   1799   1800