Page 1993 - RF Adapter Datasheets
P. 1993

Hermetically Sealed SMA Female to SMA
     Female Bulkhead Mount Adapter




     RF Adapters Technical Data Sheet                                                                      PE91393


                   Configuration
                       • SMA Female Connector 1                         • Straight Body Geometry
                       • SMA Female Connector 2                         • Bulkhead Mount Method
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.35:1 up to 18 GHz                • Contact plating according to MIL-G-45204
                       • Hermetically Sealed                            • Gold Plated Beryllium Copper Contact
                       • SMA interface compliant with MIL-STD-348
                   Applications

                       • General Purpose Test           • Vacuum Test Environment        • Rack Mounted Equipment
                   .
                   Description
                   Pasternack’s PE91393  hermetically  sealed  SMA female to SMA female bulkhead  adapter  is part of our full line  of RF
                   components available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm
                   and 2.92mm (K) connectors. Our SMA to SMA adapter has a female to female gender configuration. PE91393 SMA female to
                   SMA female adapter operates to 18 GHz. The Pasternack RF adapter provides good VSWR of 1.35:1 maximum. This RF SMA
                   to SMA bulkhead adapter allows designers to create external connections on their product enclosures, and can be used in a
                   variety of other rack mount and panel mount applications. This hermetic SMA to SMA adapter prevents the leakage of gases,
                   making it suitable for high pressure or vacuum applications or whenever an airtight seal is required.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.35:1
                       . .
                       Electrical Specification Notes:
                       Values at 25° C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.875 in [22.23 mm]
                       Width                                             0.5 in [12.7 mm]
                       Weight                                            0.0153 lbs [6.94 g]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Hermetically Sealed SMA Female to SMA Female Bulkhead Mount Adapter PE91393
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91393  REV 1.0                                                1
   1988   1989   1990   1991   1992   1993   1994   1995   1996   1997   1998