Page 1989 - RF Adapter Datasheets
P. 1989

Precision SMA Female to SMA Female
     Bulkhead Mount Adapter, With O-Ring




     RF Adapters Technical Data Sheet                                                                        PE9620


                   Configuration
                       • SMA Female Connector 1                         • Precision Design
                       • SMA Female Connector 2                         • Straight Body Geometry
                       • 50 Ohm                                         • Bulkhead Mount Method
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • Max VSWR of 1.15:1 up to 18 GHz
                       • SMA interface compliant with MIL-STD-348       • SMA Interface compliant with MIL-STD-348
                       • Gold Plated Beryllium Copper Contact           • Gold Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test           • Precision Test & Measurement   • Rack Mounted Equipment
                       • Rack Mounted Equipment         • General Purpose Test           • Precision Test & Measurement
                   .
                   Description
                   Pasternack’s PE9620 SMA female to SMA female bulkhead adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to SMA adapter has a female to female gender configuration in a precision design. PE9620 SMA female to SMA
                   female adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.15:1 maximum. This RF SMA
                   to SMA bulkhead adapter allows designers to create external connections on their product enclosures, and can be used in a
                   variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       . .


                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 4     4 to 8    8 to 18                              GHz
                       VSWR, Max              1.05:1     1.1:1     1.15:1
                       .



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Female to SMA Female Bulkhead Mount Adapter, With O-Ring PE9620








                                                        PE9620  REV 1.2                                                1
   1984   1985   1986   1987   1988   1989   1990   1991   1992   1993   1994