Page 2013 - RF Adapter Datasheets
P. 2013

Bulkhead Mount SMA Female to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                   PE9184NH


                   Configuration
                       • SMA Female Connector 1                         • Straight Body Geometry
                       • SMA Female Connector 2                         • Bulkhead Mount Method
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.23:1 up to 18 GHz                • 50 µ-in minimum contact plating
                       • SMA interface compliant with MIL-STD-348A      • Gold Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9184NH bulkhead SMA female to SMA female adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to SMA adapter has a female to female gender configuration. PE9184NH SMA female to SMA female adapter
                   operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.23:1 maximum. This RF SMA bulkhead to
                   SMA adapter allows designers to create external connections on their product enclosures, and can be used in a variety of
                   other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.23:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.878 in [22.3 mm]
                       Width                                             0.492 in [12.5 mm]
                       Weight                                            0.013 lbs [5.9 g]





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead Mount SMA Female to SMA Female Adapter PE9184NH








                                                       PE9184NH  REV 1.3                                               1
   2008   2009   2010   2011   2012   2013   2014   2015   2016   2017   2018