Page 2017 - RF Adapter Datasheets
P. 2017

SMA Female to SMA Female 2 Hole Flange Adapter



      TECHNICAL DATA SHEET                                                                               PE91290



                   Configuration
                       Connector 1                                       SMA Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       SMA Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight
                       Mount Method                                      2 Hole Flange

                    Electrical Specifications
                       Frequency Range                                   DC to 18 GHz
                       Maximum VSWR                                      1.25:1

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   0.76 [19.3]
                       Width/Dia., in [mm]                               0.62 [15.75]
                       .
                       Connector 1
                       Type                                              SMA Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             31.49µ in. minimum
                       Body Material and Plating                         Brass, Gold
                       Body Plating Specification                        11.81µ in. minimum
                       Dielectric Type                                   PTFE
                       Connector 2
                       Type                                              SMA Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             31.49µ in. minimum
                       Body Material and Plating                         Brass, Gold
                       Body Plating Specification                        11.81µ in. minimum
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +105 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   6/6/2014







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to SMA Female 2 Hole Flange Adapter PE91290








                                                        PE91290  REV 1                                                 1
   2012   2013   2014   2015   2016   2017   2018   2019   2020   2021   2022