Page 2033 - RF Adapter Datasheets
P. 2033

SMA Female to RP-SMA Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9533


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohm
                       • SMA Male Reverse Polarity Connector 2          • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 18 GHz                • Max VSWR of 1.25:1 up to 18 GHz
                       • SMA interface compliant with MIL-STD-348       • SMA Interface compliant with MIL-STD-348
                       • Contact plating according to MIL-G-45204       • Gold Plated Beryllium Copper Contact
                       • Gold Plated Beryllium Copper Contact           • Contact Plating per MIL-G-45204
                   Applications

                       • General Purpose Test           • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9533 SMA female to RP SMA male adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to reverse polarity SMA adapter has a female to male gender configuration. PE9533 SMA female to reverse polarity SMA male
                   adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.25:1
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level
                   Mechanical Specifications
                       Size
                       Length                                            0.72 in [18.29 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.008 lbs [3.63 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to RP-SMA Male Adapter PE9533








                                                        PE9533  REV 1.2                                                1
   2028   2029   2030   2031   2032   2033   2034   2035   2036   2037   2038