Page 2034 - RF Adapter Datasheets
P. 2034
SMA Female to RP-SMA Male Adapter
RF Adapters Technical Data Sheet PE9533
.
Description Connector 1 Connector 2
Type SMA Female SMA Male
Polarity Standard Reverse Polarity
Interface Specification MIL-STD-348 MIL-STD-348
Hex Size 5/16 in.
Mating Torque 3 to 5 in-lbs 0.34 to 0.57 Nm
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type SMA Female SMA Male Reverse Polarity
Contact Beryllium Copper Gold Beryllium Copper Gold
MIL-G-45204 MIL-G-45204
Insulation PTFE PTFE
Outer Conductor Passivated Stainless Steel
Body Brass Nickel
Coupling Nut Brass Nickel
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: SMA Female to RP-SMA Male Adapter PE9533
PE9533 REV 1.2 2

