Page 2040 - RF Adapter Datasheets
P. 2040

SMA Male to Reverse Thread SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9682


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • SMA Female Reverse Thread Connector 2          • Straight Body Geometry
                   Features
                       • SMA Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • Gold Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9682 SMA male to reverse thread SMA female adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to reverse thread SMA adapter has a male to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            0.705 in [17.91 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.006 lbs [2.72 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                SMA Female
                       Polarity                                   Standard               Reverse Thread
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Hex Size                                    5/16 in.
                       Mating Torque                       3 to 5 in-lbs [0.34 to 0.57 Nm]
                       .











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to Reverse Thread SMA Female Adapter PE9682








                                                        PE9682  REV 1.1                                                1
   2035   2036   2037   2038   2039   2040   2041   2042   2043   2044   2045