Page 2043 - RF Adapter Datasheets
P. 2043

SMA Female to Reverse Thread SMA Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9683


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • SMA Male Reverse Thread Connector 2            • Straight Body Geometry
                   Features
                       • SMA Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • Gold Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9683 SMA female to reverse thread SMA male adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to reverse thread SMA adapter has a female to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            0.708 in [17.98 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.006 lbs [2.72 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female                SMA Male
                       Polarity                                   Standard               Reverse Thread
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Hex Size                                                             5/16 in.
                       Mating Torque                                                3 to 5 in-lbs [0.34 to 0.57 Nm]
                       .











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to Reverse Thread SMA Male Adapter PE9683








                                                        PE9683  REV 1.1                                                1
   2038   2039   2040   2041   2042   2043   2044   2045   2046   2047   2048