Page 2049 - RF Adapter Datasheets
P. 2049

QD Reverse Polarity SMA Male to SMA Female Adapter



      TECHNICAL DATA SHEET                                                                               PE91267



                   Configuration
                       Connector 1                                       QD SMA Male Reverse Polarity
                       Impedance 1                                       50 Ohms
                       Connector 2                                       SMA Female
                       Impedance 2                                       50 Ohms
                       Connector Specification 2                         MIL-STD-348
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 18 GHz
                       Maximum VSWR                                      1.25:1
                       Maximum Operating Voltage, Vrms                   335
                       Dielectric Withstanding Voltage, Vrms             1,500
                       Minimum Insulation Resistance, mOhms              5,000

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.13 [28.7]
                       Width/Dia., in [mm]                               0.5 [12.7]
                       .
                       Connector 1
                       Type                                              QD SMA Male Reverse Polarity
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Passivated Stainless Steel
                       Coupling Nut Plating Specification                QQ-P-35
                       Body Material and Plating                         Beryllium Copper, Nickel
                       Body Plating Specification                        QQ-N-290
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              SMA Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Beryllium Copper, Nickel
                       Body Plating Specification                        QQ-N-290
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: QD Reverse Polarity SMA Male to SMA Female Adapter PE91267








                                                       PE91267  REV 1.0                                                1
   2044   2045   2046   2047   2048   2049   2050   2051   2052   2053   2054