Page 2052 - RF Adapter Datasheets
P. 2052

Reverse Polarity SMA Male to SMA Female Right Angle Adapter



      TECHNICAL DATA SHEET                                                                               PE91263



                   Configuration
                       Connector 1                                       SMA Male Reverse Polarity
                       Impedance 1                                       50 Ohms
                       Connector 2                                       SMA Female
                       Impedance 2                                       50 Ohms
                       Connector Specification 2                         MIL-STD-348
                       Adapter Design                                    Standard
                       Body Style                                        Right Angle

                    Electrical Specifications
                       Frequency Range                                   DC to 12.4 GHz
                       Maximum VSWR                                      1.23:1
                       Dielectric Withstanding Voltage, Vrms             1,500
                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   0.62 [15.75]
                       Width/Dia., in [mm]                               0.312 [7.92]
                       Height, in [mm]                                   0.583 [14.81]
                       .
                       Connector 1
                       Type                                              SMA Male Reverse Polarity
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Passivated Stainless Steel
                       Coupling Nut Plating Specification                QQ-P-35
                       Hex Size, Inch                                    16-May
                       Body Material and Plating                         Passivated Stainless Steel
                       Body Plating Specification                        QQ-P-35
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              SMA Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Passivated Stainless Steel
                       Body Plating Specification                        QQ-P-35
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       Not RoHS Compliant


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Reverse Polarity SMA Male to SMA Female Right Angle Adapter PE91263








                                                        PE91263  REV 1                                                 1
   2047   2048   2049   2050   2051   2052   2053   2054   2055   2056   2057