Page 2092 - RF Adapter Datasheets
P. 2092

SMA Male to 1.0/2.3 Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9692


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                               1.0/2.3 Plug
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                   SMA Male to 1.0/2.3 Plug Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: SMA Male to 1.0/2.3 Plug Adapter PE9692

                   URL: https://www.pasternack.com/1.0-2.3-plug-sma-male-straight-adapter-pe9692-p.aspx
























                                                        PE9692  REV 1.1                                                2
   2087   2088   2089   2090   2091   2092   2093   2094   2095   2096   2097