Page 2097 - RF Adapter Datasheets
P. 2097

SMA Male to 1.85mm Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9727


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • 1.85mm Male Connector 2                        • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 18 GHz                 • Gold Plated Beryllium Copper Contact
                       • SMA interface compliant with MIL-STD-348
                   Applications
                       • Allows Connection Between Series   • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9727 SMA male to 1.85mm male adapter is part of our full line of RF components available for same-day
                   shipping. The SMA  connector mates mechanically  with commercially available  3.5mm and 2.92mm (K)  connectors. The
                   1.85mm connector mates mechanically with commercially available 2.4mm connectors. Our SMA to 1.85mm adapter has a
                   male to male gender configuration built of durable stainless steel. PE9727 SMA male to 1.85mm male adapter operates to 18
                   GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.3:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.874 in [22.2 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.015 lbs [6.8 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to 1.85mm Male Adapter PE9727








                                                        PE9727  REV 1.2                                                1
   2092   2093   2094   2095   2096   2097   2098   2099   2100   2101   2102