Page 2098 - RF Adapter Datasheets
P. 2098

SMA Male to 1.85mm Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9727


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                1.85mm Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348
                       Hex Size                                    5/16 in.                 5/16 in.
                       Mating Torque                       3 to 5 in-lbs [0.34 to 0.57 Nm]
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                               1.85mm Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                       Coupling Nut   Passivated Stainless Steel           Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to 1.85mm Male Adapter PE9727








                                                        PE9727  REV 1.2                                                2
   2093   2094   2095   2096   2097   2098   2099   2100   2101   2102   2103