Page 2130 - RF Adapter Datasheets
P. 2130

Precision SMA Male to 7mm Sexless Adapter





     RF Adapters Technical Data Sheet                                                                        PE9215


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                7mm Sexless
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012             IEEE-STD-287
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                               7mm Sexless
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                       Coupling Nut   Passivated Stainless Steel           Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Male to 7mm Sexless Adapter PE9215








                                                        PE9215  REV 1.1                                                2
   2125   2126   2127   2128   2129   2130   2131   2132   2133   2134   2135