Page 2133 - RF Adapter Datasheets
P. 2133

Low PIM SMA Male to 7/16 DIN Male Adapter Low VSWR





     RF Adapters Technical Data Sheet                                                                      PE91043


                   Configuration
                       • SMA Male Connector 1                           • Low PIM Design
                       • 7/16 DIN Male Connector 2                      • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.09:1 up to 7.5 GHz               • 7/16 DIN Interface compliant with IEC 169-4
                       • PIM levels lower than -170 dBc                 • Gold Plated Brass Contact
                       • SMA Interface compliant with MIL-STD-348       • 30 µin min Gold Contact Plating
                   Applications

                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91043 Low PIM SMA male to 7/16 DIN male adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to 7/16 DIN adapter has a male to male gender configuration in a Low PIM design. PE91043 SMA male to 7/16 DIN
                   male adapter operates to 7.5 GHz. The Pasternack RF adapter provides excellent VSWR of 1.09:1 maximum and passive
                   intermodulation of -170 dBc maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           7.5           GHz
                       VSWR                                                              1.09:1
                       Passive Intermodulation                                           -170           dBc
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.28 in [32.51 mm]
                       Width                                             1.25 in [31.75 mm]
                       Weight                                            0.177 lbs [80.29 g]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM SMA Male to 7/16 DIN Male Adapter Low VSWR PE91043








                                                       PE91043  REV 1.1                                                1
   2128   2129   2130   2131   2132   2133   2134   2135   2136   2137   2138