Page 2137 - RF Adapter Datasheets
P. 2137

Low PIM SMA Male to 7/16 DIN Female Adapter Low VSWR





     RF Adapters Technical Data Sheet                                                                      PE91041


                   Configuration
                       • SMA Male Connector 1                           • Low PIM Design
                       • 7/16 DIN Female Connector 2                    • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max Return Loss of -18 dB up to 8 GHz          • 7/16 DIN Interface compliant with IEC 169-4
                       • PIM levels lower than -170 dBc                 • Gold Plated Beryllium Copper Contact
                       • SMA Interface compliant with MIL-STD-348       • 30 µin min Gold Contact Plating
                   Applications

                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91041 Low PIM SMA male to 7/16 DIN female adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to 7/16 DIN adapter has a male to female gender configuration in a Low PIM design. PE91041 SMA male to 7/16
                   DIN female adapter operates to 8 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            8            GHz
                       Return Loss                                                        -18           dB
                       Passive Intermodulation                                           -170           dBc
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 2     2 to 5    5 to 8                               GHz
                       Return Loss, Max        -32       -20        -18                                 dB
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM SMA Male to 7/16 DIN Female Adapter Low VSWR PE91041








                                                       PE91041  REV 1.1                                                1
   2132   2133   2134   2135   2136   2137   2138   2139   2140   2141   2142