Page 2138 - RF Adapter Datasheets
P. 2138

Low PIM SMA Male to 7/16 DIN Female Adapter Low VSWR





     RF Adapters Technical Data Sheet                                                                      PE91041


                   Mechanical Specifications
                       Size
                       Length                                            1.3 in [33.02 mm]
                       Width                                             1.142 in [29.01 mm]
                       Weight                                            0.135 lbs [61.23 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male               7/16 DIN Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348       IEC 169-4 (0.232 dia. Enhanced)
                       Mating Cycles                                100                      500
                       Hex Size                                    5/16 in.
                       Mating Torque                       3 to 5 in-lbs [0.34 to 0.57 Nm]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                              7/16 DIN Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           30 µin minimum                          30 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass              Tri-Metal
                                                                                                   100 µin minimum
                       Body               Brass              Tri-Metal
                                                          100 µin minimum
                       Coupling Nut       Brass              Tri-Metal
                                                          100 µin minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM SMA Male to 7/16 DIN Female Adapter Low VSWR PE91041








                                                       PE91041  REV 1.1                                                2
   2133   2134   2135   2136   2137   2138   2139   2140   2141   2142   2143