Page 2180 - RF Adapter Datasheets
P. 2180

SMA Male to MCX Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9472


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • MCX Jack Connector 2                           • Straight Body Geometry
                   Features
                       • SMA Interface compliant with MIL-STD-348       • Gold Plated Contact
                       • MCX Interface compliant with MIL-C-39012       • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9472 SMA male to MCX jack adapter is part of our full line of RF components available for same-day shipping.
                   The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA to MCX
                   adapter has a male to jack gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            0.777 in [19.74 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.006 lbs [2.72 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                 MCX Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-C-39012
                       Hex Size                                    5/16 in.
                       Mating Torque                       3 to 5 in-lbs [0.34 to 0.57 Nm]
                       .











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to MCX Jack Adapter PE9472








                                                        PE9472  REV 1.1                                                1
   2175   2176   2177   2178   2179   2180   2181   2182   2183   2184   2185