Page 2175 - RF Adapter Datasheets
P. 2175

SMA Male to HN Female Adapter






      TECHNICAL DATA SHEET                                                                                 PE9256


                   SMA Male to HN Female Adapter

                   Configuration
                       Connector 1                                       SMA Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       HN Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -65 to +165
                       Size
                       Length, in [mm]                                   1.275 [32.39]
                       Width/Dia., in [mm]                               0.886 [22.5]
                       .
                       Connector 1
                       Type                                              SMA Male
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Hex Size, in.                                     5/16
                       Torque, in-lbs [Nm]                               5 [0.57]
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              HN Female
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon
                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                       URL: http://www.pasternack.com/sma-male-hn-female-straight-adapter-pe9256-p.aspx


                   SMA Male to HN Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the
                   industry.












                                                         PE9256  REV                                                   1
   2170   2171   2172   2173   2174   2175   2176   2177   2178   2179   2180