Page 2172 - RF Adapter Datasheets
P. 2172
SMA Male to HN Male Adapter
RF Adapters Technical Data Sheet PE91448
.
Description Connector 1 Connector 2
Type SMA Male HN Male
Polarity Standard Standard
Interface Specification MIL-STD-348 MIL-STD-348
Hex Size 5/16 in.
Mating Torque 3 to 5 in-lbs [0.34 to 0.57 Nm]
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type SMA Male HN Male
Contact Brass Gold Brass Gold
MIL-G-45204 MIL-G-45204
Insulation PTFE PTFE
Body Brass Nickel Brass Nickel
QQ-N-290 QQ-N-290
Coupling Nut Brass Nickel Brass Nickel
QQ-N-290 QQ-N-290
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: SMA Male to HN Male Adapter PE91448
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE91448 REV 1.0 2

