Page 2169 - RF Adapter Datasheets
P. 2169

SMA Male to GR874 Sexless Adapter



      TECHNICAL DATA SHEET                                                                                 PE9259



                   SMA Male to GR874 Sexless Adapter

                   Configuration
                       Connector 1                                       SMA Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       GR874 Sexless
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.838 [46.69]
                       Width/Dia., in [mm]                               0.81 [20.57]
                       .
                       Connector 1
                       Type                                              SMA Male
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              GR874 Sexless
                       Inner Conductor Material and Plating              Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE

                   Compliance Certifications (visit www.Pasternack.com for current document)

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level



                   SMA Male to GR874 Sexless Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the
                   industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: SMA Male to GR874 Sexless Adapter PE9259

                   URL: http://www.pasternack.com/sma-male-gr874-sexless-straight-adapter-pe9259-p.aspx
















                                                         PE9259  REV                                                   1
   2164   2165   2166   2167   2168   2169   2170   2171   2172   2173   2174