Page 2171 - RF Adapter Datasheets
P. 2171

SMA Male to HN Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91448


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohm
                       • HN Male Connector 2                            • Straight Body Geometry
                   Features
                       • Max VSWR of 1.4:1 up to 4 GHz                  • Contact plating according to MIL-G-45204
                       • SMA interface compliant with MIL-STD-348       • Gold Plated Brass Contact
                       • HN interface compliant with MIL-STD-348
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE91448  SMA male  to HN male  adapter  is part of our  full line  of RF components  available  for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to HN adapter has a male to male gender configuration. PE91448 SMA male to HN male adapter operates to 4 GHz. The
                   Pasternack RF adapter provides good VSWR of 1.4:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                              1.4:1
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.48 in [37.59 mm]
                       Width                                             0.88 in [22.35 mm]
                       Weight                                            0.09 lbs [40.82 g]





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to HN Male Adapter PE91448
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91448  REV 1.0                                                1
   2166   2167   2168   2169   2170   2171   2172   2173   2174   2175   2176